LUMAWISE Drive

Reduce system complexity

LUMAWISE drive LED holder Type Z50 integrates the holder and DC/DC driver into a single package allowing designers to develop compact, more aesthetically pleasing lighting products.

Benefits

  • Achieve an elegant design through driver on board solution
  • Global design with versions available for use with the most common dimming systems
  • Designed to meet the requirements of Zhaga book 12 provides for flexible fixture configuration through holder interchangeability
  • Maximize design flexibility through four different current outputs, four COB sizes, and 3 control options

Reduce system complexity. LUMAWISE drive LED holder type Z50 is ideal for use in track and spot lighting. It integrates the holder and DC/DC driver into a single package that offers lighting designers the possibility to develop compact, better-looking and less complex lighting systems.

Until recently, most LED drivers have been housed in separate boxes, often larger than the lamp itself, mounted to the side of the luminaire and remote to the light source. This configuration required wiring between the light source and driver, creating design and manufacturing complexity for the designer. TE’s new holder reduces that complexity and allows more flexibility for lighting design, providing a more cost-effective and aesthetically pleasing solution.

 

Learn more about these products below and connect with us today for more information and samples.

Drive in luminaire
Offers lighting designers the possibility to develop compact, more aesthetically pleasing lighting products such as spot lights.
LUMAWISE Drive exploded
LUMAWISE drive LED Holder Type Z50 integrates a constant current DC/DC driver into a single, compact design.

48

48VDC powered constant-current LED driver

12

Designed to meet the requirements of Zhaga book 12

4

Accommodates four of the most common COB sizes

LUMAWISE drive LED Holder Type Z50 integrates a 48VDC powered constant-current LED driver into the same form factor as TE’s popular 50mm diameter Zhaga-inspired range of LUMAWISE LED holders for COB LEDs. It works with a wide range of readily available constant voltage power supplies meaning powering multiple fixtures off a single power supply is now possible. A 0-10V dimming option adds dimmability to the holder for added functionality across a wide range of applications. Each of these drive currents work with common COB sizes of 16x19mm, 19x19mm, 20x24mm and 24x24mm making this LED holder suitable for use with over 70 different types of COBs offered by LED manufacturers.

Applications

  • Track Lighting
  • Spot Lighting
  • Downlights
  1. LUMAWISE Drive LED holder Type Z50 Video (English)

Check out this video on our LUMAWISE drive LED holder Type Z50 integrating the holder and DC/DC driver into a single package allowing designers to develop compact, more aesthetically pleasing lighting products.