Wire Crimp Machines for Low- to Medium-Volume Wire Crimping

Our extensive line of bench-top wire crimping machines provide flexibility, performance, and reliability for low to medium volume wire processing. The Model G II+ features the most advanced design in the long-standing series of AMP-O-LECTRIC machines for terminating wire using reeled terminals. AMP 3K and 5K Terminators are powerful, economically-priced machines that yield the increased output and quality of a semi-automatic machine. The AMP-O-LECTRIC Model G II Terminator with Thru-Splice Applicator is designed to apply thru-splices by providing access to both sides of the applicator that place the wires to maximize production efficiency.

  1. Terminator Overview Video (English)

From less than 8 mm squared small wire, up to complex 120 mm squared high voltage cables, TE connectivity has the semi-automatic bench top crimping solutions to handle most customer challenges. This informative video showcases the complete lineup of bench-top presses available from TE. Additional options such as crimp quality monitoring, defective crimp cut technology and stripping modules are also explained.

  • G II+ Benchtop Terminator (English)

  • How To Find The Right Tool For Your Terminal - Applicator (English)

  • TE High Voltage Termination Solutions (English)

Defective Crimp Cut

Optional

With the help of our CQM II, defective crimp cut technology can immediately detect when a bad crimp occurs and cut off the crimped terminal to ensure bad crimps don‘t accidentally pass to the next step in your wire harness manufacturing. Available on select 5K and GII terminators.