1564411-7 Other Automotive Connector Accessories  1
PRODUCT
  1. Connectors
  2. Other Automotive Connector Accessories
  1. SLIDE, TAB HSG GROUP E 1564411-7
active
  • Primary Product Material PBT GF
  • Primary Product Color Violet
  • Operating Temperature Range -40 – 140
  • UL Flammability Rating UL 94V-0
4-2299782-2 Automotive Housings  1
PRODUCT
  1. Connectors
  2. Automotive Housings
  1. 8POS,MIXED,REC HSG,ASSY,SLD 4-2299782-2
active
  • Connector & Housing Type Housing for Female Terminals
  • Connector System Cable-to-Cable
  • Sealable Yes
  • Hybrid Connector Yes
  • Primary Locking Feature On the Terminal
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 6
  • Number of Rows 1
  • Blank Cavity Position 2
  • Operating Voltage 60
  • Body Material PBT GF
  • Cable Exit Angle 180
  • Primary Product Color Blue
  • Connector Code D
  • Mating Tab Width 2.8
  • Mating Alignment Type Polarized
  • Strain Relief No
  • Terminal Position Assurance No
  • Mounting Feature With
  • Centerline (Pitch) 6
  • Product Height 31.25
  • Product Length 67.2
  • Product Width 25.7
  • Operating Temperature Range -40 – 140
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Degree of Protection IP67
  • Agency/Standard DIN IEC 512
  • Packaging Method Box
  • Connector Position Assurance Capable No
  • Serviceable Yes