CONNECTING TO TOMORROW’S NETWORKS
Reliability and easy installation are key to maintaining efficient, high-performing networks of low voltage applications. At TE Connectivity (TE), we design low voltage heat shrink joints and splices that address the most challenging technical and safety requirements. From fire resistant joints and splices to solutions that can be installed temporarily in the energy infrastructure, TE’s heat shrink products for low voltage applications are built to withstand environmental extremes over long operating lifetimes.
110+
countries served
2500+
kits delivered each day
1
we speak 1 design language
Product Benefits
Low Voltage Heat Shrink Joints and Splices
Premium Essentials
- Thick wall tubing for better mechanical protection and safety, and a longer life
- Can be used for copper and aluminum cables with different constructions
- For indoor and outdoor use
Innovative Solutions
- Cover various applications and cable types
- Designed for harsh environments
- For fire resistant and safety class cables
Premium
The Premium Essentials portfolio contains products for copper and aluminum energy cables that cover your everyday jointing needs. The design of each product is optimized so that the entire low voltage range (1.5 mm2 - 240 mm2) is covered by only four kits. This not only results in quick delivery times, but also in a significant decrease in the inventory that you have to hold as a customer. All Premium Essential products meet EN 50393 specifications. Some key product offers from this portfolio are shown below.
-
LJSM
Inline Joint for Plastic Cables: Includes shear bolt connectors that cover a wide application range and does not require special crimping tools. Designed according to DIN V 47640, and covers crimp and mechanical lugs.
-
LJTM
Transition Jointing System to Connect Various Paper with Plastic Cables: Includes shear bolt connectors that cover a wide application range and does not require special crimping tools. Designed according to DIN V 47640, and covers crimp and mechanical lugs.
-
EPKE
Live End Seals for Plastic and Paper Cables: Covers four and five core applications and is coated with an adhesive solution for water sealing.
-
EPKT
Termination for LV Plastic / Paper Cables: Covers four and five core applications and is coated with an adhesive solution for water sealing.
-
ECKJ
Joint for Flexible Cables in Heavy Industries: Indoor and outdoor applications for 1 - 25 mm2 with and without armor.
-
EMKJ
Joint for Flexible Cable in Heavy Industries: This indoor and outdoor applications is flexible and abrasion resistant. Meets the IEC 60332, DIN 53516 and DIN 50393 specifications. Suitable for use in open mines, shipyards and chemical plants.
-
LJC5-M
Inline Joint for Class 5 Flexible Cables: Includes shear bolt connectors that cover a wide application range and does not require special crimping tools. Easy to install with no special tools needed, and meets the characteristics and flexibility requirements of class 5 cables.