CONNECTING TO TOMORROW’S NETWORKS
Reliability and easy installation are key to maintaining efficient, high-performing networks of low voltage applications. At TE Connectivity (TE), we design low voltage heat shrink joints and splices that address the most challenging technical and safety requirements. From fire resistant joints and splices to solutions that can be installed temporarily in the energy infrastructure, TE’s heat shrink products for low voltage applications are built to withstand environmental extremes over long operating lifetimes.
110+
countries served
2500+
kits delivered each day
1
we speak 1 design language
Product Benefits
Low Voltage Heat Shrink Joints and Splices
- Thick wall tubing for better mechanical protection and safety, and a longer life
- Can be used for copper and aluminum cables with different constructions
- For indoor and outdoor use
- Cover various applications and cable types
- Designed for harsh environment
- For fire resistant and safety class cables
-
MCK / MCK-L
MCK – Heat Shrink Motor Connection Kits for Stub or Butt Configuration: Heat shrink motor connection kits for use as an in-line or stub splice between 1/C poly feeder cable and motor leads.
MCK-L – Heat Shrink Motor Connection Kits for In-line Connections: Heat shrink motor connection kits for use as an in-line or stub splice between 1/C poly feeder cable and motor leads. The in-line "Type L" kit is used where splice permits to splice in-line connections. -
WCSM
Heavy Wall Sealant Coated Tubing: Used to seal an in-line splice or terminal lug seal for non-flame retardant applications, cable re-jacketing and mechanical protection. May be used for jacket repair on cables up to 35 kV.
-
FCSM
Heavy Wall Flame Retardant Tubing: For use on standard poly or elastomeric insulated or jacketed cables or lead-jacketed cables. Crosslinked polyolefin construction provides mechanical strength and cut-through resistance.
-
MWTM
Medium Wall Sealant-Coated or Uncoated Tubing: An insulation jacket repair up to 600V, and also for general sealing and rejacketing of polymeric or elastomeric insulated cables up to 35 kV.
-
CRSM
Heat Shrink Wraparound Sleeve: Insulation for 1/C low-voltage power cables up to 1000V, and for rejacket repair up to 35 kV or for general sealing applications.
-
CRSM-CT
Heat Shrink Wraparound Cable Tap Splices: A wraparound sleeve that seals cable tap splices. It has a sealant coating and is mainly used on standard poly- or elastomeric insulated conductors
-
MRS
Heat Shrink Wraparound Flame Retardant Sleeve: Provides an efficient method of repairing insulation on flexible cables up to 2 kV.