Electrically Conductive Adhesives
Our line of electrically conductive adhesives provides RFI/EMI shielding and grounding solutions. They consist of a densely loaded adhesive filled with electrically conductive particles to make a strong and effective conductive glue.
Overview
Single component RTV (room temperature vulcanizing) electrically conductive silicones are available with a range of fillers including silver plated aluminum, silver plated copper and nickel coated graphite. These are designed to be used as a thin bond between two components; caulking compound can also be supplied for larger gap filling. Two component silver filled electrically conductive epoxy systems are also available.
Materials
- Single component RTV silicones and 2-part epoxy in a variety of conductive fillers including
- Silver loaded epoxy adhesive
- Silver plated aluminum loaded RTV silicone
- Silver plated copper loaded RTV silicone
- Nickel coated graphite loaded RTV silicone
Applications
- Vibration and/or shock resistant sealant/adhesive for electronic assemblies.
- Electrical connection/bonding of materials with dissimilar thermal expansion coefficients i.e. mounting shielded windows EMI shielding with environmental sealing (IP68 possible).
- ESD control/grounding.
- Structural adhesive – can be used to permanently bond metal assemblies.
- Electrical connection of components avoiding the use of mechanical fixings or solder.
EMI Shielding Engineering and Technical Resource Hub
Welcome to the resource hub for our advanced performance materials portfolio, featuring cutting-edge solutions in EMI shielding. Whether you're seeking to enhance electrical insulation, environmental protection, or electromagnetic interference mitigation, our comprehensive collection of whitepapers, brochures, videos, and solution guides is designed to support engineers, designers, and decision-makers across industries. Dive into our expertly curated content to discover how our innovative materials can elevate your applications with reliability, efficiency, and precision.
Kemtron Ltd., now part of TE Connectivity Extended product portfolio
Contact information
United Kingdom
Phone: +44 (0) 1376 348115
Email : info.braintree@te.com
France
Phone: + 33 (0) 160778316
Email : info.braintree@te.com
Germany
Phone: +44 (0) 1376348115
Email: info.braintree@te.com
Rest of Europe
Phone: +44 (0) 1376348115
Email: info.braintree@te.com
Asia
Phone: +44 (0) 1376348115
Email : info.braintree@te.com