Design for Today. Plan for Tomorrow.
This backplane connector frees up PCB space, giving you more room to design. Through a highly configurable construct, the Z-PACK slim UHD connector offers the flexibility needed to design intricate communication systems. This accommodating connector is available in multiple high-speed pin assignments and transfers data at 12.5 Gbps with scalability up to 20 Gbps, offering you the ability to efficiently increase system speed without modifying the existing PCB footprint. In addition, since this slim backplane connector is smaller than similar products on the market, it fits into tight, 15mm (0.6 inch) slot pitch applications.
Product Features
Z-Pack Slim UHD Connectors
- Speed options from 8 Gbps (common speed) to 12.5 Gbps (high speed), scalable to 20 Gbps
- High density, 55 signal lines per cm² (8 contacts per column – 12 columns per module)
- Low profile, 7.85 mm height
- Modular end-to-end stackability
- Pin assignments from 1.5 and 2.0
- 1.45mm routing channels available in horizontal and vertical directions
- Footprint allows 4-6-4 MIL or 5-7-5 MIL differential routing
FAST
Data Transfer Rates up to 20 Gbps
FLEX
Multiple High-Speed Pin Assignments
FIT
Fits in 15mm Slot Pitch Applications
Applications
Z-PACK Slim UHD Connectors
- Switches
- Routers
- Servers
- Other Telecommunications Equipment
Data Rate Comparison of High-Speed Backplane Connectors