Scalable Backplane Solutions to 112 Gbps PAM-4

The STRADA Whisper backplane family was designed with your need for high-performing, high-bandwidth systems in mind. Its revolutionary design transfers data up to 112 Gbps—allowing you to achieve efficient future system upgrades without costly backplane or midplane redesigns.

STRADA Whisper connectors are differentiated by folded signal pins surrounded by strong, protective C-shaped shields, which make the product family one of the most robust offerings in the market.  Additionally, the connector footprint keeps crosstalk down and the overall connector design uses latest eye-of-needle (EON) technology. The STRADA Whisper product family operates with extremely low noise, low insertion loss and little to no skew—all of which provide design flexibility and high design margin.

Featured Product: STRADA Whisper Absolute for 112G Backplane

Enabling Next-Gen Architectures

TE’s STRADA Whisper Absolute backplane connectors provide a cost-effective solution for 112G PAM 4 architectures, with an improved design footprint that allows for improved performance without sacrificing customer routing capabilities. With excellent cross talk and insertion loss performance, and a backwards compatible interface reducing overall engineering needs when upgrading from 56G to 112G operations – TE is your partner for 112G upgrades.

 

Product Benefits

  • Enables 112G network architectures through excellent performance in key requirements for cross talk, return Loss, and insertion loss. 
  • Designed for 112G PAM-4 backplane applications with improved performance without sacrificing routing optionality.
  • Cost effective upgrade solution due to fully backwards-compatible interface from 56G.
Strada Whisper
STRADA Whisper Absolute
Play video

STRADA Whisper Absolute enables blind mate connections that enable easier servicability and expansion. Breakout cabling allows for more complex network switching, accelerator pooling, and storage array topologies. In addition to the many design features mentioned, the compatibility with other standard interfaces fosters dynamic ecosystem development.

STRADA Whisper Absolute

STRADA Whisper Absolute enables blind mate connections that enable easier servicability and expansion. Breakout cabling allows for more complex network switching, accelerator pooling, and storage array topologies. In addition to the many design features mentioned, the compatibility with other standard interfaces fosters dynamic ecosystem development.

DesignCon 2020 Live Demo - 112G STRADA Whisper Backplane Connections (English)
Play video

Click to watch the 112G STRADA Whisper Absolute orthogonal link demonstrate live 112 Gbps PAM4 electrical signaling running over a +30dB channel with crosstalk aggressors. This channel utilized an integrated 112G PAM-4 SerDes chip driving and receiving traffic through the STRADA Whisper Absolute connector which is a next-gen backplane style connector with backplane, orthogonal and cabled options. This demonstration highlighted the connector’s ability to run 112Gbps traffic through a realistic orthogonal channel with integrated active devices. 

DesignCon 2020 Live Demo - 112G STRADA Whisper Backplane Connections (English)

Click to watch the 112G STRADA Whisper Absolute orthogonal link demonstrate live 112 Gbps PAM4 electrical signaling running over a +30dB channel with crosstalk aggressors. This channel utilized an integrated 112G PAM-4 SerDes chip driving and receiving traffic through the STRADA Whisper Absolute connector which is a next-gen backplane style connector with backplane, orthogonal and cabled options. This demonstration highlighted the connector’s ability to run 112Gbps traffic through a realistic orthogonal channel with integrated active devices. 

4x4 Receptacle
4x4 Receptacle
4x4 Header
4x4 Header

Select Applications

Product Features

STRADA Whisper High Speed Backplane Connectors

  • Proven 56 Gbps connector with scalability to 112 Gbps PAM-4
  • Simple upgrade path
  • Industry leading crosstalk performance
  • Robust signal pins and ground shields
  • Best-in-class EMI performance
  • Flexible design options to support most architectures
  • 1.5mm un-mate electrical performance
  • Skew-less design without cancellation tricks

Electrical Specifications

  • Power Sum FEXT is lower than -50 dB for system implementation at 12.5 GHz
  • Insertion loss is less than 1dB and linear up to 20 GHz
  • Individual shielded pairs offer excellent signal integrity / EMI performance
  • Little to no skew through high-speed differential pairs
  • Common mode impedance controlled throughout the connector, including footprint and mating interface
  • Superior 56 Gbps PAM-4 electrical performance maintained even in a 1.5mm unmated condition
  • No reliance on noise cancellation, unlike some competitive products, which can be critical in high-speed applications
  • 85 Ohm, 92 Ohm and 100 Ohm versions available

Mechanical Robustness

Simplified Board Design

Signal contacts are arranged horizontally in highspeed differential pairs for zero skew. This makes your board design simpler, while increasing signal integrity performance and saving board space. Each differential pair is surrounded by six ground connection points.

The connector allows for 1.5mm worth of mating separation (between both the ground and signal) through TE’s C-shaped, 360-grounding design, which includes an extra “orphan” shield at the bottom of the horizontal stack of contacts for complete shielding. The 360-ground shield provides high signal integrity margin, (electrical margin) granting you more chip and PCB flexibility. C-shaped shields protrude outwards to protect signal pins from damage.

Tabs on the sides of C-shield assure that ground contacts have at least a 2.5mm wipe, which helps maintain electrical performance with 1.5mm of un-mate condition.

Close up of signal contacts: Each differential pair is surrounded by six ground connection points.
Close up of signal contacts: Each differential pair is surrounded by six ground connection points.
Receptacle contacts feature 360-shield springs and wide paddle tips.
Receptacle contacts feature 360-shield springs and wide paddle tips.
The header assembly features a robust housing, C-shields, and an
The header assembly features a robust housing, C-shields, and an "orphan" flat ground for complete shielding.
Tabs on the sides of C-shields help maintain electrical performance with up to 1.5mm unmate condition.
Tabs on the sides of C-shields help maintain electrical performance with up to 1.5mm unmate condition.