The LUMAWISE Motion Sensor Logic Output is an analog version of TE's popular LUMAWISE Motion sensor, designed for street lighting. It provides a high signal to an NLC to indicate motion detection and is available in rectangular or circular detection patterns.
Next-Gen Motion Sensor for Smart Street Lightings
Elevate your street lights with the LUMAWISE Motion Sensor Logic Output, an advanced analog version of TE's renowned motion sensor. When integrated with a Networked Lighting Controller (NLC), this sensor delivers significant energy savings through dimming capabilities while ensuring optimal safety and security by responding to motion with increased brightness. Powered directly by the NLC, the sensor provides a high signal upon detecting movement, allowing the NLC to transmit precise 0-10V signals to control the light output effectively. Additionally, it offers real-time ambient light measurements, enabling a fully optimized lighting experience tailored to the dynamic needs of urban environments. Transform your streetlighting system into a smart, efficient, and responsive network with this cutting-edge solution.
Product Features
| Ingress Protection | IP66, IP68 and IK07 | Operating Temperature (°C) | -40°C to 65°C |
| Mechanical | 42 mm H x 79.7 mm D | Input Voltage Range | 10Vdc to 24Vdc ±10% |
| Materials | Dome: HDPE and polycarbonate, Base: PBT | Detection Zone Shape | Rectangular or Circular |
| Electrical | 50mW average power, <30mA average during startup | Sensor Mask | 2396399-1 |
| Pluggable Device | Z10 Interface | Motion Detection | PIR Technology |
| UL Rating | UL773 | Ambient Measure | Wider or narrower upon request |
We partner with our customers to develop and co-engineer connectivity, sensor, and relay solutions that meet the growing needs of LED lighting.