Compact pin and socket connectors

Our complete line of D-Subminiature connectors range from right angle and vertical PCB connectors to the AMPLIMITE .050 series D-Sub connectors. Our D-Subminiature connector portfolio is designed for multiple applications, along with specialized accessories that will provide any customer with an economical D-Sub solution for any complex application. The AMPLIMITE D-Subminiature connectors are qualified to the MIL-DTL-24308 specification. Our series 109, series 90, and ULTRA-LITE connectors offer a full range of contact densities, as well as weight-savings and EMI shielding. Our portfolio includes AS39029 contacts and DB-15 connectors, as well as coax and power contacts.

Product Variations

D-Sub Connectors

  • Right angle PCB
  • Vertical PCB
  • Cable mounted
     
D-Sub Connectors
D-Sub Cable

AMPLIMITE .050 Series Connectors

Our reliable AMPLIMITE D-sub .050 series connector portfolio off ers a high density D type interface and includes right angle and vertical D-subs. Both versions have three mating faces available; fl at face, latch block and latch block with rails. Plug and receptacle positions include 20, 26, 28, 40, 50, 68, 80, 100 and 120 (ACTION PIN only).

AMPLIMITE .050 Series connectors utilize gold plated tab and tuning fork contacts on a compact .050 x .100 grid spacing and are available with 20 to 100 positions. The AMPLIMITE .050 series cable connectors terminate to wire via the insulation displacement contact (IDC) termination method, which provides fast, reliable and economical termination of discrete wire or ribbon cable. Both solder, and compliant pin terminations are off ered on the printer circuit board versions. All connectors are produced with metal shell construction, which provides EMI/RFI shielding capability and high durability.

View Products

Military & Space Qualified

AMPLIMITE D-Sub Miniature Connectors

In addition to the complete selection of the standard military subminiature D-type connectors, TE offers special application versions such as connectors which mix power/coax cavities with size 20 signal contacts; feed-through connectors which provide a disposable interface for high use applications; and special non-magnetic connectors with rubber grommet on the rear, for strain relief.

ULTRA-LITE Amplimite
TE’s ULTRA-LITE AMPLIMITE D-sub connectors are designed for space flight and the extreme performance requirements of space applications. They save weight and are NASA approved.