Compact, High Contact Density, Environmentally Sealed Connectors

AMP Miniature Circular Plastic Connectors (CPC) are available in wire-to-wire and wire-to-panel configurations. Utilizes existing Mini-Universal MATE-N-LOK stamped and formed contacts designed for up to 500 mating cycles when plated with gold or up to 50 cycles with tin plating. Nylon housings offer good resistance to a wide range of chemical agents while the IP67 sealing helps prevent ingress of dirt or fluids that could have an adverse effect on the contact interface. Helps provide robust solutions in industrial, instrumentation, and transportation applications where size, contact density, and environmental exposure are primary concerns.

circular-plastic-connectors
Circular Plastic Connector Selector Tool
mini-cpc

Product Features

Mini CPC

Positions 1-9 Coupling Mechanism ¼ - Turn Coupling Ring
Contact System Universal MATE-N-LOK Crimp, Snap-in Contacts Configuration Wire to Wire, Wire-to-Panel, Wire-to-PCB
Wire Range (AWG) 30-18 Sealing IP67
Current Rating (A) 5 Voltage Rating (V)
600

Benefits

Mini CPC

  • Compact, high contact density, environmentally sealed connectors
  • Uses existing Mini-Universal MATE-N-LOK stamped and formed pin and socket contacts
  • Two shell sizes – available in 1 to 4 and 5 to 9 position configurations
  • Pre-positioned 1/4 turn coupling ring with positive lock and alignment feature
  • Unique contact pattern for each position size helps prevent accidental mating with other position sizes
  • Sealed to IP67 (Protected against immersion in water up to 1 meter for 1/2 hour)
  • Front or rear jam nut panel mounting
  • No assembly required and alternate keys available
  • Receptacle available in free-hanging or panel
    mount versions
samples
Try before you buy— download the sample kit!
  1. Rugged and Reliable Circular Plastic Connector Solutions

Mark Zitto, TE Automation & Control Product Engineer, showcases our Circular Plastic Connectors, highlighting their robust design, cost-effectiveness, and versatility. These reliable connectors are engineered for applications requiring signal, power, or both. Their circular configuration maximizes space efficiency while offering enhanced design flexibility with various mounting options. Built to perform in diverse environments, our Circular Plastic Connectors deliver solutions that save you time, space, and money—meeting your application needs with ease.

Contact us form page
Unlock your innovation potential. Get in touch with an expert!