Power and Signal Combination (Sealable): Signals up to 13A, Power up to 50A
Circular Plastic Connector Series 6 combine the high-current capability and environmental sealing of Series 5 with the reliability of low-current signal transmission from Type III+ contacts. These connectors offer a versatile solution with 10-position configurations that accommodate both 50A POWERBAND contacts and 25A Size 16 Multimate contacts in the same housing. Series 6 connectors are sealable to IEC IP65 or IP67 standards and are available in UV-resistant versions for outdoor use. Configurations include options such as 8 signal/2 power or 12 signal/4 power arrangements. With both one-piece IP67-rated and two-piece IP65-rated designs, Series 6 delivers robust, mixed power and signal performance in harsh conditions.
Product Features
Circular Plastic Connector Series 6
- One-Piece rated for IP 67 performance 17-10: 8 signal, 2 power - Two-Piece rated for IP 65 performance
- Combination standard & power density (Sealable): Signals up to 25A, power up to 50A
- Uses both multimate size 16 contacts and POWERBAND 50-amp contacts in same housing
- Sizes 23-16: 12 signal, 4 power
- Sealed UV - Resistant version available
- 10 positions