Power and Signal Combination: Signals up to 13A, Power up to 25A

Circular Plastic Connectors Series 4 offer a versatile solution by combining the signal and coaxial circuit capabilities of Series 1 with the power circuit capabilities of Series 3. These connectors accept Size 16 Multimate contacts and Type XII power contacts, supporting both high-power and mixed-signal applications. Available in three sizes, Series 4 connectors provide flexible power and signal combinations, accommodating 13, 16, and 22 positions. Designed for reliability, they deliver signal currents up to 25A and power currents up to 47A. With configurations such as 8 signal/5 power, 12 signal/4 power, and 20 signal/2 power, Series 4 circular plastic connectors are ideal for applications requiring mixed circuit capabilities in a durable, lightweight housing.

circular-plastic-connectors
Circular Plastic Connector Selector Tool
circular-plastic-connector

Product Features

Circular Plastic Connector Series 4

  • Combination standard & power density: Signals up to 25A, power up to 47A
  • Accepts size 16 multimate contacts and Type XII power contacts in same housing
  • Sizes 23-13: 8 signal, 5 power 23-16: 12 signal, 4 power 23-22: 20 signal, 2 power
  • 13-22 positions
samples
Try before you buy— download the sample kit!
  1. Rugged and Reliable Circular Plastic Connector Solutions

Mark Zitto, TE Automation & Control Product Engineer, showcases our Circular Plastic Connectors, highlighting their robust design, cost-effectiveness, and versatility. These reliable connectors are engineered for applications requiring signal, power, or both. Their circular configuration maximizes space efficiency while offering enhanced design flexibility with various mounting options. Built to perform in diverse environments, our Circular Plastic Connectors deliver solutions that save you time, space, and money—meeting your application needs with ease.