Power Density: Power up to 25A

Series 3 Circular Plastic Connectors are designed to deliver high power density in a compact, rugged design. These connectors support up to 25 amps per contact, using Type XII “box” style power contacts that accommodate wire sizes ranging from 16 to 10 AWG [1.4 to 5 mm²]. Available in 3 and 7-position configurations, Series 3 connectors come in both standard and reverse sex arrangements, providing flexibility for various applications. Built with a durable thermoplastic shell, these connectors offer quick connect/disconnect functionality and are engineered for high-performance power transmission in demanding environments.

circular-plastic-connectors
Circular Plastic Connector Selector Tool
circular-plastic-connector

Product Features

Circular Plastic Connector Series 3

  • Accepts Type XII “box” style power contacts
  • Contact wire range is 16-10 AWG
  • Power Density: Power up to 47A
  • Sizes: 17-3 and 23-7
  • 3-7 positions
samples
Try before you buy— download the sample kit!
  1. Rugged and Reliable Circular Plastic Connector Solutions

Mark Zitto, TE Automation & Control Product Engineer, showcases our Circular Plastic Connectors, highlighting their robust design, cost-effectiveness, and versatility. These reliable connectors are engineered for applications requiring signal, power, or both. Their circular configuration maximizes space efficiency while offering enhanced design flexibility with various mounting options. Built to perform in diverse environments, our Circular Plastic Connectors deliver solutions that save you time, space, and money—meeting your application needs with ease.