An X Factor Added to Your Production
Our XB 17 and XB 19 belt heaters are engineered to deliver high quality results and superb production performance. These compact, conveyor-style machines offer a more reliable, safer and faster alternative to heat guns, providing a controlled process for a wide variety of heat-shrinkable tubing products.
Add an X factor to your production with our X Series of belt heaters. Our XB 17 and XB 19 belt heaters are engineered to deliver high quality results and superb production performance. These compact, conveyor-style machines offer a more reliable, safer and faster alternative to heat guns, providing a controlled process for a wide variety of heat-shrinkable tubing products. Double-sided timing belts on the top and bottom of the processing chamber draw the assemblies through a thermally controlled infrared heat zone and into a fan-cooled zone before depositing them safely into an unloading bin. Labor costs are reduced significantly because once an assembly is loaded, the operator can begin preparing another. The throughput rate is usually limited by the rate at which the operator can load assemblies into the processor.
600°C
Maximum Temperature Setting
160mm
XB 19 Maximum Tubing Length (When Using Wide Heating Element)
25mm
XB 19 Maximum Tubing Diameter
Standard Features
Available on XB 17 and XB 19
- Closed-loop time and temperature control
- Continuous controlled process
- Integrated multi-language touchscreen interface with programmable logic system can adjust belt speed, temperature settings, and offers users the ability to create hundreds of unique profiles
- Belt automatically reverses direction to prevent wire from entering into chamber before reaching desired temperature
- Connection ports support several functions such as a bar-code scanner, automatic temperature calibration, and remote access to an upstream welder
- Emergency stop-switch
- Slim profile design for easy production layout
- All models are CE approved
Adjustable Belt Distance
Available on XB 19 Only
- An adjustable belt distance feature on the XB 19 allows operators to extend the processing range of tubing products from 100 mm up to 160 mm.
Optional Accessories
- For improved accuracy, XB 17 and XB 19 model belt heaters can be equipped with an easy-to-install automatic centering device (PN 2375330-1).
- Machine stand with wheels for easy machine placement (PN 2375329-1)
- Product holders for ring terminal and stub. Ask your tooling rep for further ordering details.
- Custom MES (Manufacturing Execution System). Ask your tooling rep for further ordering details.
- Replacement heating elements are available. Ask your tooling rep for further ordering details.
Model Comparison
| XB-17 STD | XB-19 STD | XB-19 Wide Version | ||
|---|---|---|---|---|
| Part # | 2375310-1 | 2375310-2 | 2375320-1 | 2375320-2 |
| Power Requirements | 220 VAC | 110 VAC | 220 VAC | 220 VAC |
| Heating Elements | 2 X 1000W | 2 X 1000W | 2 X 1580W | 2 X 1660W |
| Operating Temperature | Max 600° C | Max 600° C | Max 600° C | Max 600° C |
| Belt Speed Range | 2.5-35 mm/s | 2.5-35 mm/s | 2.5-35 mm/s | 2.5-35 mm/s |
| Machine Dimensions | 275mm (w) 1210mm (l) 540mm (h) |
275mm (w) 1210mm (l) 540mm (h) |
260mm (w) 1340mm (l) 550mm (h) |
260mm (w) 1340mm (l) 550mm (h) |
| Net Weight | 88 kg | 88 kg | 92 kg | 92 kg |
| Max Tubing Diameter | 19 mm | 19 mm | 25 mm | 25 mm |
| Max Tubing Length | 90 mm | 90 mm | 100 mm | 160 mm |
| Belt Distance | Fixed | Fixed | Adjustable | Adjustable |
Applications
- Wire Bundles
- Splice Terminals
- Ring Terminals