Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Ultrasonic Sensor Type
Point Liquid Level Sensors
-
Ultrasonic Sensor Style
Contact
Electrical Characteristics
-
Output Type
Dual Color LED and ½ A Relay
Usage Conditions
-
Operating Temperature Range
-30 – 93 °C [ -22 – 198 °F ]
-
Pressure
17.2 bar [ 250 psi ]
Operation/Application
-
Actuation Point/Sensing Range
Variable
Other
-
Port Fitting
1/2 NPT | 3/4 VCR, Male/Female