This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

These miniature temperature sensors are commonly installed in bearings and housings of rotating machinery. They are used to detect temperature changes at the point of contact in bearings, oil, air, water and other process control applications. The sensing junction is installed in a small metal case. This allows for increased accuracy and sensitivity to temperature changes at the point of contact in bearings. These miniature sensors are easy to install where space is limited and a hole can be drilled for placement. We offer a variety of custom options for Embedment thermocouples to suit any application. Feedthroughs provide a fluid seal where the cable exits the installation. Leadwire and cable seals allow position adjustment while protecting your application from leakage.
 

Benefits

  • Case Material: Stainless Steel or Tin Plated Copper
  • Junction Types, Single and Dual: J, K, T, E, Grounded or Ungrounded
  • Leadwire/Cable Options
  • Feedthrough Option
  • Temperature Range: -50 to 250°C (-58 to 482°F)
  • Case Material: Tin Plated Copper Alloy or Stainless Steel
  • Insulation Resistance – Ungrounded Models: Minimum.100 Megohms @ 500 VDC, leads to case, Min.10 Megohms @ 50 VDC, between elements
  • Vibration: Withstands 5 to 500 Hz at 3 g-level peak for 3 hours. Per ASTM E 644, Sec. 10.
  • Shock: Withstands 50 g-level peak sine was shock of 11 milliseconds duration. Per ASTM E 644, Sec. 11
orange bar
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Thermocouple Type  E | J | K | T

  • Sensor Package  With Feedthrough | Without Feedthrough

Usage Conditions

  • Operating Temperature Range  -100 – 250 °C [ -148 – 482 °F ]

  • Error Limits/T-Accuracy  Special Error Limits | Standard Limits / +- 1 °C

Other

  • Junction Grounding  Grounded | Ungrounded

Related Materials

Datasheets & Catalog Pages