This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

The increased safety RTD sensors are used to continuously monitor the temperatures of motor/generator shaft bearings. They are designed for use in hazardous areas where flammable gas may be present. Our increased safety RTD temperature sensors are ATEX/IECEx/FM approved.

Benefits

  • Sheath Styles: 304/316 Stainless Steel with Copper alloy tip
  • Elements, Single and Dual: Platinum, Copper, Nickel
  • Sheath Diameters: .188”, .215”, .236” (6.0 mm), .250”
  • Leadwire/Cable options
  • EC-type certificate: FM 11 ATEX 0029U 
  • IECEx certificate: FMG 12.0021U
gray separation line

Applications

  • Motors
  • Generators
gray separation line
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • RTD Sensor Type  Increased Safety Bearing Probe

  • Element Type  Stainless Steel Probe With Copper Tip

  • Element Material  Nickel | Platinum

  • Lead Wire Style  Jacketed Cable | Jacketed Cable with Braided Shield | Polyimide Leads | PTFE | Ribbon Cable

Usage Conditions

  • Operating Temperature (Max)  180 °C [ 356 °F ]

Related Materials

Datasheets & Catalog Pages