This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Build and price the product now

Overview
The 1020 series explosion proof spring loaded RTD sensor is a tip sensitive, spring-loaded temperature sensor.

Benefits

  • Sheath Styles: Stainless Steel with Copper or Aluminum Tip
  • Elements, Single and Dual: Platinum, Copper, Nickel
  • Sheath Diameters: .188”, .215”, .236” (6.0 mm), .250”
  • Approved for use in explosion-proof and flameproof applications 
  • U.S. or European threads available 
orange bar

Applications

  • Motors
  • Generators
orange bar
FAQ

Frequently Asked Questions

Q: What is an RTD?
A: An RTD (Resistance Temperature Detector) is a sensor whose resistance changes as its temperature changes.  The resistance increases as the temperature of the sensor increases.  The resistance versus temperature relationship is well known and is repeatable over time. An RTD is a passive device.  It does not produce an output on its own.  External electronic devices are used to measure the resistance of the sensor by passing a small electrical current through the sensor to generate a voltage.
Read More: Understanding RTDs

Q: What is the standard resistance of a platinum RTD?
A: Download the PDF: RTD Resistance Temperature Table Application Note

 

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • RTD Sensor Type  Explosion Rated Probe

  • Element Type  Stainless Steel Probe With Copper Tip

  • Element Material  Copper | Nickel | Platinum

  • Lead Wire Style  PTFE

Usage Conditions

  • Operating Temperature (Max)  250 °C [ 482 °F ]

Related Materials

Datasheets & Catalog Pages