This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Build and price the product now

Overview
The 103M series strain relief RTD probe is constructed with a stainless steel case and the sensing element is embedded into the tip of the sheath.

With the element located in the tip of the case this is the area that needs to be in contact with the process to obtain correct temperature measurement. Fittings associated with the probe designs are related to the mounting technique required by your application. These RTD probe sensors can be utilized in many different industries and applications. These sensors are also ideal for immersion in processes.

Benefits

  • Sheath Styles: Stainless Steel
  • Elements, Single and Dual: Platinum, Cooper, Nickel
  • Sheath Diameters: 0.125”, 0.188”, 0.250”
  • Leadwire/Cable Options
  • Transition Fitting 
  • Spring Strain Relief 
orange bar

Applications

  • Process
orange bar
FAQ

Frequently Asked Questions

Q: What is an RTD?
A: An RTD (Resistance Temperature Detector) is a sensor whose resistance changes as its temperature changes.  The resistance increases as the temperature of the sensor increases.  The resistance versus temperature relationship is well known and is repeatable over time. An RTD is a passive device.  It does not produce an output on its own.  External electronic devices are used to measure the resistance of the sensor by passing a small electrical current through the sensor to generate a voltage.
Read More: Understanding RTDs

Q: What is the standard resistance of a platinum RTD?
A: Download the PDF: RTD Resistance Temperature Table Application Note

 

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • RTD Sensor Type  General Purpose Probe

  • Element Type  Stainless Steel

  • Element Material  Copper | Nickel | Platinum

  • Lead Wire Style  PTFE

Usage Conditions

  • Operating Temperature (Max)  250 °C [ 482 °F ]

Related Materials

Datasheets & Catalog Pages