This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Build and price the product now

Overview
Features

Please review product documents or contact us for the latest agency approval information.  

Configuration Features

  • Lipped  Yes

  • Adhesive Requirement  Adhesive Precoat | Adhesive Purchased Separately

Body Features

  • Primary Product Material  Fluid Resistant Modified Elastomer | Modified Fluoro-Elastomer

  • Material Code  12 | 25

  • Material Systems Code  200 | 25

Housing Features

  • Body Orientation  Right Angle

Dimensions

  • Expanded Inside Diameter (Min)  11 mm [ .43 in ]

  • Compatible Cable Diameter Range (mm) 5.2 – 11 | 7.8 – 11 | 9.4 – 19 | 9.4 – 11

  • Compatible Cable Diameter Range (in) 5.2 – 12 | 7.8 – 12 | 9.4 – 12 | 9.4 – 20

Usage Conditions

  • Flammability Performance  Flame-Retardant

  • Operating Temperature Range (°C) -75 – 150 | -67 – 392

  • Operating Temperature Range (°F) -103 – 302

  • Resistance Protection  Long-Term Fluid Exposure at High Temperatures | Long-Term Fluid Immersion at High Temperatures

Industry Standards

  • Compatible With Approved Standards Products  SAE AS81765/4 | VG95343 Parts 6,7,8 and 9

Other

  • Molded Part Shape Code  224

  • Adhesive Code  225

Related Materials
No documentation available.