Please review product documents or contact us for the latest agency approval information.
Electrical Characteristics
-
Voltage Requirements (VDC)
15 – 30
-
Excitation Voltage (Vrms)
3
Signal Characteristics
-
Number of Channels
1
-
Excitation Frequency (kHz)
2.5
Body Features
-
Product Weight
.066 kg [ .146 lb ]
Mechanical Attachment
-
Sensor Mount Type
DIN 1 | DIN 3
Usage Conditions
-
Operating Temperature Range
0 – 70 °C [ 32 – 160 °F ]