Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Splice Type
3-Way Splice
-
Sealable
No
-
Compatible With Discrete Wire Type
Solid | Stranded
-
Wire Insulation Support Retention Type
Insulation Support
Configuration Features
-
Compatible With Wire & Cable Type
Discrete Wire
Body Features
-
Insulation Material
Nylon
-
Product Weight (g)
.415
-
Splice Features
Serrated
-
Primary Product Color
Blue
Contact Features
-
Terminal Plating Material
Tin
-
Contact Base Material
Copper
-
Barrel Type
Closed
Mechanical Attachment
-
Wire Insulation Support
With
Dimensions
-
Wire Size (AWG)
16 – 14
-
Wire Size (mm²)
1.25 – 2
-
Compatible Insulation Diameter Range
4.32 mm [ .17 in ]
-
Barrel Inside Diameter
4.45 mm [ .175 in ]
-
Wire Size (CMA)
2050 – 5180
-
Terminal Material Thickness
.79 mm [ .031 in ]
-
Product Length
34.8 mm [ 1.37 in ]
Usage Conditions
-
Insulation Option
Fully Insulated
Industry Standards
-
Government Qualified Splice
No
Packaging Features
-
Packaging Quantity
1000
-
Packaging Method
Loose Piece
Reference Number
-
TE Internal Number
CAT-P592-A74