Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Seal & Plug Type
Single Wire Seal (SWS)
Body Features
-
Primary Product Color
Green
-
Primary Product Material
Silicone
Dimensions
-
Cavity Diameter
3.6 mm [ .142 in ]
-
Compatible Insulation Diameter Range
1.4 mm [ .055 in ]
Usage Conditions
-
Operating Temperature Range
-40 – 130 °C [ -40 – 266 °F ]
-
Operating Temperature (Max) (°C)
65, 70, 75, 80, 85, 90, 100, 105, 110, 120, 130
-
Operating Temperature (Max) (°F)
149, 158, 167, 176, 185, 194, 221, 230, 248, 257, 266
Other
-
Resistance to Hydrocarbons
Poor
-
Shore A Hardness
50
-
Contains Lubricant
Yes
Reference Number
-
TE Internal Number
CAT-NC1-MVA1248