This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector & Contact Terminates To  Printed Circuit Board

  • Rectangular Connector Insert Type  Contact Insert

  • Connector System  Wire-to-Board

  • Sealable  Yes

Configuration Features

  • Number of Positions  12

Body Features

  • Primary Product Material  Composite

Contact Features

  • Contact Type  Pin | Socket

  • Pole Configuration  12

  • Contact Current Rating (Max) (A) 7.5

Mechanical Attachment

  • Connector Mounting Type  Board Mount

Housing Features

  • Centerline (Pitch)  3.38 mm [ .13 in ]

Usage Conditions

  • Operating Temperature Range  -55 – 175 °C [ -67 – 347 °F ]

Operation/Application

  • Circuit Application  Power, Signal & High Speed Data

Packaging Features

  • Packaging Method  Bag | Package

  • Packaging Quantity  1

Related Materials

Datasheets & Catalog Pages