Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Relay & Contactor Type
General Purpose Contactor | Protective Relay
Configuration Features
-
Contact Arrangement
2PDT | SPST NC | SPST NO
-
Contact Number of Poles
1 | 2
-
Contact Number of Poles
1 | 2
Electrical Characteristics
-
Contact Switching Voltage (Max) (VDC)
28
-
Contact Current Rating (A)
1 | 5 | 10
-
Coil Voltage Rating (VDC)
28
-
Contact Switching Voltage (Max) (VDC)
28
-
Contact Current Rating (A)
1 | 5 | 10
Body Features
-
Enclosure Type
Environmentally Sealed
-
Enclosure Type
Environmentally Sealed
Termination Features
-
Main Termination & Connection Type
6-32 UNC-2A Stud
-
Coil Termination & Connection Type
6-32 UNC-2A Stud
Mechanical Attachment
-
Product Mounting Feature Type
Mounting Plate
-
Torque (Coil) (in-lbs)
7.5
-
Torque (Main) (in-lbs)
7.5
-
Product Mount Type
Chassis Mount
Other
-
Contact Current Class (A)
>5 – ≤10 | ≤2 | >2 – ≤5