This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector System  Cable-to-Panel

  • Sealable  Yes

  • Connector & Contact Terminates To  Wire & Cable

  • Circular Connector Type  Receptacle

  • Shell Type  Square Flange Receptacle

  • Assembly Type  Electrical Connector

  • Product Type  Connector Assembly

Configuration Features

  • Number of Positions  6

  • Number of Power Positions  0

  • Number of Signal Positions  6

  • Contacts Preloaded  No

  • Keying  Keyway Polarization N

  • Factory Installed Backshell  No

  • Keying & Polarized Position Locations  N

Electrical Characteristics

  • Operating Voltage (VAC) 600

  • Voltage (Vrms) 1800

  • Operating Voltage (VDC) 850

Body Features

  • Fluid Type  Coolanol 25, M2-V, MIL-DTL-5624 (JP-4,JP-5), MIL-DTL-83133 (JP-8), MIL-PRF-23699, MIL-PRF-5606, MIL-PRF-7808, SEA-AMS1424 Type I

  • Entry Style  Rear Insertion

  • Shell Plating Material  Nickel PTFE

  • Shell Base Material  Aluminum 6061-T6

  • Circular Connector Insulation Material Type  Hard Dielectric/Silicone

  • Hermetically Sealed  No

  • Environmental Protection Type  Elastomer Sealed

  • O-Ring Material  Silicone

  • Feedthrough Type  No

  • Weight  12.9 g [ .0285 lb ]

  • Environmental Protection  Yes

  • Peripheral Seal Material  Silicone

Contact Features

  • Contact Current Rating (Max) (A) 7.5

  • Reverse Gender  No

  • Contact Layout Arrangement  11 – 98

  • Circular Connector Contact Type  Pin, Socket

  • Contact Quantity (Size 20)  6

Mechanical Attachment

  • Panel Mount Feature Type  Square Flange

  • Panel Mount Feature  With

  • Connector Mounting Type  Panel Mount

  • Polarization Code  A, N

  • Mating Alignment Type  Keyed

  • Mating Retention  With

  • Mating Retention Type  Triple Start Threaded

Housing Features

  • Circular Connector Shell Size  11

  • Alignment Keyed  Clocking

Dimensions

  • Assembly Length  31.5 mm [ 1.24 in ]

  • Wire Size (AWG) 24 – 20

  • Wire Size (mm²) .2 – .52

  • Compatible Insulation Diameter Range  1.02 – 2.11 mm [ .04 – .083 in ]

Usage Conditions

  • Operating Temperature Range  -65 – 200 °C [ -85 – 392 °F ]

  • Fluid Resistance  Yes

Operation/Application

  • Circuit Application  Signal

  • Shielded  Yes

  • Durability Rating (Cycles) 500

Packaging Features

  • Packaging Quantity  1

Reference Number

  • TE Internal Number CAT-D38999-DTS4Q

Related Materials

Datasheets & Catalog Pages