This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Assembly Type  Electrical Connector

  • Connector Product Type  Connector Assembly

  • Connector System  Cable-to-Panel, Wire-to-Wire

  • Sealable  Yes

  • Connector & Contact Terminates To  Wire & Cable

  • Circular Connector Type  Plug

  • Shell Type  Straight Plug

Configuration Features

  • Keying & Polarized Position Locations  N

  • Factory Installed Backshell  No

  • Number of Positions  23

  • Number of Power Positions  2, 0

  • Number of Signal Positions  21, 23

  • Contacts Preloaded  No

Electrical Characteristics

  • Operating Voltage (VDC) 850

  • Operating Voltage (VAC) 600

Body Features

  • Environmental Protection  Yes

  • Product Weight  30 g [ 1.0592 oz ]

  • Environmental Protection Type  Elastomer Sealed

  • Feedthrough Type  No

  • Fluid Type  Coolanol 25, M2-V, MIL-DTL-5624 (JP-4,JP-5), MIL-DTL-83133 (JP-8), MIL-PRF-23699, MIL-PRF-5606, MIL-PRF-7808, SEA-AMS1424 Type I

  • Entry Style  Rear Insertion

  • Shell Plating Material  Electroless Nickel

  • Shell Base Material  Aluminum

  • Circular Connector Insulation Material Type  Hard Dielectric/Silicone

  • Hermetically Sealed  No

Contact Features

  • Contact Quantity (Size 16)  2

  • Contact Quantity (Size 20)  21

  • Contact Current Rating (Max) (A) 5, 7.5, 13

  • Reverse Gender  No

  • Contact Layout Arrangement  17 – 99, Circular

  • Circular Connector Contact Type  Pin, Pin/Socket, Socket

Mechanical Attachment

  • Panel Mount Feature  Without

  • Mating Retention Type  Threaded

  • Connector Mounting Type  Cable Mount (Free-Hanging), Panel Mount

  • Polarization Code  N, Normal

  • Mating Alignment Type  Keyed, Polarization

  • Mating Retention  With, Without

Housing Features

  • Centerline (Pitch)  .06 mm [ .1 in ]

  • Circular Connector Shell Size  17, E (17)

  • Alignment Keyed  Clocking

Dimensions

  • Assembly Length  31 mm [ 1.22 in ]

  • Wire Size (mm²) .15 – .4

  • Wire Size (AWG) 16 – 24, 22 – 26, 24 – 16

Usage Conditions

  • Operating Temperature Range  -65 – 200 °C [ -85 – 392 °F ]

Operation/Application

  • Durability Rating (Cycles) 500

  • Circuit Application  Power & Signal, Signal

  • Shielded  Yes

Packaging Features

  • Packaging Quantity  1

Other

  • Position Locations Omitted  All

Reference Number

  • TE Internal Number CAT-D38999-DTS18Z

Related Materials

Datasheets & Catalog Pages