Product | TE Part # | Documents | Full Stroke Range | Case Material | Measuring Cable | EU RoHS Compliance | EU ELV Compliance |
---|
| 04-0988-0871 | | 20320 mm | Aluminum | .019 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-0988-0768 | | 25400 mm | Aluminum | .019 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 10213413-00 | | 15240 mm | Aluminum | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 20004783-00 | | 20320 mm | 303 Stainless Steel, Stainless Steel | Bare Stainless Steel | - | - |
| 20025400-00 | | 43180 mm | 303 Stainless Steel, Stainless Steel | .014 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-0988-0834 | | 15240 mm | Aluminum | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 20021502-00 | | 20320 mm | Aluminum | Bare Stainless Steel | - | - |
| 20006499-00 | | 15240 mm | Aluminum | .047 Inch Dia Stainless Steel | - | - |
| 04-0988-0810 | | 20320 mm | 303 Stainless Steel, Stainless Steel | .019 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-0988-0771 | | 15240 mm | Aluminum | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-0988-0799 | | 15240 mm | Aluminum | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-0988-0623 | | 30480 mm | Aluminum | .019 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-0988-0645 | | 43180 mm | Aluminum | .014 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-0988-0806 | | 43180 mm | Aluminum | .014 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 20003137-00 | | 30480 mm | Aluminum | .019 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-0988-0819 | | 20320 mm | Aluminum | .019 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-0988-0662 | | 15240 mm | Aluminum | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-0988-0713 | | 43180 mm | Aluminum | .014 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-0988-0722 | | 20320 mm | Aluminum | .019 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-0988-5082 | | 20320 mm | Aluminum | .019 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-0988-0631 | | 25400 mm | Aluminum | .019 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-0988-0863 | | 20320 mm | Aluminum | .019 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-0988-0869 | | 25400 mm | 303 Stainless Steel, Stainless Steel | .019 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-0988-0632 | | 15240 mm | Aluminum | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-0988-0756 | | 20320 mm | Aluminum | .019 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-0988-0656 | | 20320 mm | Aluminum | .019 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 20008335-00 | | 43180 mm | 303 Stainless Steel, Stainless Steel | .014 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-0988-0847 | | 15240 mm | Aluminum | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-0988-0864 | | 20320 mm | Aluminum | .019 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-0988-0874 | | 25400 mm | Aluminum | .019 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-0988-0749 | | 30480 mm | Aluminum | .019 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 10206765-00 | | 20320 mm | 303 Stainless Steel, Stainless Steel | Bare Stainless Steel | - | - |
| 04-0988-0746 | | 30480 mm | Aluminum | .019 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-0988-0826 | | 20320 mm | Aluminum | .019 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-0988-0638 | | 15240 mm | Aluminum | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 10207490-00 | | 30480 mm | 303 Stainless Steel, Stainless Steel | .019 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 20022739-00 | | 25400 mm | 303 Stainless Steel, Stainless Steel | .019 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 04-0988-0716 | | 43180 mm | Aluminum | .014 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 20031760-00 | | 30480 mm | Aluminum | .019 Inch Dia Nylon-Coated Stainless Steel | - | - |
| 10212236-00 | | 38100 mm | Aluminum | Bare Stainless Steel | - | - |
| 04-0988-5058 | | 38100 mm | 303 Stainless Steel, Stainless Steel | Bare Stainless Steel | - | - |
| 04-0988-0909 | | 15240 mm | 303 Stainless Steel, Stainless Steel | .034 Inch Dia Nylon-Coated Stainless Steel | - | - |