Product | TE Part # | Documents | Full Stroke Range | Case Material | IP Rating | Measuring Cable | EU RoHS Compliance |
---|
| 04-0975-0292 | | 15240 mm | Aluminum | IP65 | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0975-0455 | | 20000 mm | Aluminum | IP65 | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0975-0427 | | 15240 mm | 303 Stainless Steel, Stainless Steel | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0975-0314 | | 20000 mm | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0975-0332 | | 20320 mm | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0975-0534 | | 25400 mm | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0975-0602 | | 30480 mm | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 20013118-00 | | 25000 mm | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0975-0014 | | 15240 mm | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0979-5181 | | 20000 mm | Aluminum | IP67 | Bare Stainless Steel | - |
| 04-0975-0208 | | 20320 mm | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0975-0509 | | 43180 mm | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0975-0652 | | 40000 mm | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0975-0203 | | 15240 mm | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0975-0551 | | 43180 mm | 303 Stainless Steel, Stainless Steel | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0975-0339 | | 15000 mm | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0975-0479 | | 43180 mm | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0975-0573 | | 25000 mm | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0975-0302 | | 15240 mm | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0975-0147 | | 20320 mm | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0975-0330 | | 25400 mm | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0975-0547 | | 25000 mm | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0975-0267 | | 35000 mm | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0975-0548 | | 40000 mm | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0975-0495 | | 30480 mm | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0975-0253 | | 20320 mm | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0975-0221 | | 43180 mm | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0975-0502 | | 15240 mm | Aluminum | IP65 | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0975-0319 | | 20320 mm | Aluminum | IP65 | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0975-0205 | | 38100 mm | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0975-0360 | | 38100 mm | 303 Stainless Steel, Stainless Steel | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0975-0324 | | 25400 mm | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0975-0486 | | 30480 mm | Aluminum | IP65 | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0975-0528 | | 20320 mm | 303 Stainless Steel, Stainless Steel | IP65 | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0975-0379 | | 40000 mm | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0975-0231 | | 15240 mm | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0975-0293 | | 15240 mm | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0975-0048 | | 20320 mm | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 20014180-00 | | 20320 mm | Aluminum | IP67 | .019 Inch Dia Nylon-Coated Stainless Steel | - |
| 20028176-00 | | 25000 mm | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0975-0204 | | 20320 mm | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0975-0580 | | 20320 mm | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0975-0483 | | 20320 mm | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0975-0464 | | 25000 mm | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0975-0286 | | 15240 mm | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0975-0263 | | 15000 mm | Aluminum | IP65 | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0975-0434 | | 15240 mm | 303 Stainless Steel, Stainless Steel | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0975-0289 | | 20320 mm | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0975-0291 | | 38100 mm | Aluminum | IP65 | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0975-0493 | | 20320 mm | Aluminum | IP67 | .034 Inch Dia Nylon-Coated Stainless Steel | - |