The PT8150 series industrial incremental encoder to 60 in features linear position to 60 inches and provides the highest accuracy and longest life of any measurement device of its kind.
Position Sensor Product Type :PT8150 - Incremental Encoder
Full Stroke Range (mm):625, 762
Full Stroke Range (in):24.6, 30
Output Signal Type :Incremental Encoder
Accuracy (% of FS):±.04
Repeatability (% of FS):.02
Available from
Overview
The PT8150 series industrial incremental encoder features linear position to 60 inches and provides the highest accuracy and longest life of any measurement device of its kind.
The PT8150 series incremental encoder offers numerous advantages over other industrial-grade sensors. It installs in minutes by mounting its body to a fixed surface and attaching its cable to the movable object, fits into areas unsuited for rod-type measurement devices, and works without perfect parallel alignment.
Benefits
Linear Position to 60 inches (or 1250mm metric range)
Aluminum or Stainless Steel Enclosure Options
VLS Option to Prevent Free-Release Damage
IP67
NEMA 6 Protection
Features
Please review product documents or contact us for the latest agency approval information.
Product Type Features
Position Sensor Product Type PT8150 - Incremental Encoder
Body Features
Case Material Aluminum, Stainless Steel
Dimensions
Full Stroke Range (mm)625, 762
Full Stroke Range (in)24.6, 30
Usage Conditions
Accuracy (% of FS)±.04
Operating Temperature Range -18 – 71 °C [ 0 – 160 °F ]