The DPT250 series cable extension transducer offers a highly accurate incremental encoder output signal that can provide both position and velocity information. This product is configurable, please refer to the datasheet for details.
Position Sensor Product Type :Industrial String Potentiometer
Full Stroke Range (mm):625 | 635 | 1250 | 1270
Full Stroke Range (in):24.6 | 25 | 49.21 | 50
Output Signal Details :Incremental Encoder
Accuracy ('% des Endwerts):±.01 | ±.02 | ±.25 | ±.5
Repeatability ('% des Endwerts):.005 | .01 | .12 | .25
Overview
The output is a digital pulse stream that can provide resolution down to less than a thousandth of an inch. Delivering high accuracy and fine resolution without the need for perfect parallel alignment, this compact device offers the additional benefits of ease of installation and ability to interface to any PLC or controller. These features make the DPT250 incremental encoder string pot the perfect choice for many applications that range from hydraulic cylinder positioning to robotic arm motion feedback.
Features
Optical encoder
Full stroke range options from 0-25 to 0-50 inches
Powder painted & anodized aluminum enclosure
Perfect solution for industrial and testing applications
Features
Please review product documents or contact us for the latest agency approval information.
Product Type Features
Position Sensor Product Type Industrial String Potentiometer
Body Features
Case Material Aluminum
Dimensions
Full Stroke Range (mm)625 | 635 | 1250 | 1270
Full Stroke Range (in)24.6 | 25 | 49.21 | 50
Usage Conditions
Accuracy ('% des Endwerts)±.01 | ±.02 | ±.25 | ±.5
Operating Temperature Range -18 – 71 °C [ 0 – 160 °F ]
Operation/Application
Resolution (ppmm)635 | 1270 | 31750
Output Signal Details Incremental Encoder
Industry Standards
IP Rating IP55
Other
Encoder Drive No
Repeatability ('% des Endwerts).005 | .01 | .12 | .25
Measuring Cable .019 Inch Dia Nylon-Coated Stainless Steel