This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Splice Accessory Type  Splice

  • Splice Type  Butt Splice

  • Sealable  Yes

  • Compatible With Discrete Wire Type  Stranded

Configuration Features

  • Compatible With Wire & Cable Type  Discrete Wire

Body Features

  • Product Weight (g) 11.24 | 16.708 | 19.59 | 27.96 | 30.923 | 55.02 | 75.98 | 80.97 | 92.83 | 137.5 | 138.79

  • Splice Features  Transitional

Contact Features

  • Terminal Plating Thickness (µin) 100 | 150

  • Terminal Plating Material  Nickel | Tin

  • Contact Base Material  Copper

  • Barrel Type  Open

Dimensions

  • Wire Size (AWG) 1/0 | 2/0 | 2 | 4 | 6 | 8 | 10

  • Terminal Material Thickness (in) .065 | .085 | .095 | .17 | 145

  • Wire Size (mm²) 4.8 | 8.8 | 13.8 | 22 | 34.3 | 53.9 | 68.6

  • Compatible Insulation Diameter Range (mm) 4.57 | 5.84 | 7.37 | 8.89 | 10.41 | 11.9 | 14.22

  • Compatible Insulation Diameter Range (in) .23 | .29 | .35 | .41 | .47 | .56 | 18

  • Wire Size (CMA) 9354 | 16983 | 26818 | 42615 | 66500 | 104500 | 133000

  • Terminal Material Thickness (mm) 1.65 | 2.16 | 2.41 | 3.68 | 4.32

  • Terminal Material Thickness (in) .065 | .085 | .095 | .17 | 145

  • Product Length (mm) 37.08 | 46.74 | 57.4 | 66.55 | 69.85 | 76.1 | 83.6

  • Product Length (in) 1.46 | 1.84 | 2.26 | 2.62 | 2.75 | 3.01 | 3.29

Usage Conditions

  • Insulation Option  Uninsulated

  • Operating Temperature Range  -65 – 175 °C [ -85 – 347 °F ]

Operation/Application

  • Compatible With Wire Base Material  Aluminum | Copper

Packaging Features

  • Packaging Quantity  25

  • Packaging Method  Box

Related Materials
No documentation available.