Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Sensor Package
TO-8
-
Pressure Sensor Type
mV Output Pressure Sensors
-
Pressure Type
Gauge
Electrical Characteristics
Usage Conditions
-
Pressure (psi)
1
-
Operating Temperature Range
-40 – 125 °C [ -40 – 257 °F ]
Operation/Application
-
Output Signal Type
100mV
-
Pressure Accuracy
±0.3% Span Non-Linearity
Other
-
Sensor Options
O.D. Tube | Topside Port