This product is not currently available. For more information, including distributor inventory, please contact us.
The product information below may not be complete. If you need documentation, similar, compatible or replacement products, please contact us.
Pin and Socket Contacts, Type III, LP, High Current
Precision formed Enhanced Type III loose piece pin and socket contacts in size 16. Contacts feature a high normal force which provides a low resistance. The single contact rating for enhanced contacts is 24 A @ 30°C T-Rise.