This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sealable  No

Contact Features

  • Contact Underplating Material  Nickel

  • Contact Orientation  Straight

  • Contact Mating Area Plating Material Finish  Bright

  • Contact Mating Area Plating Material Thickness (µm) .76, .8 – 1.4

  • Contact Mating Area Plating Material Thickness (µin) 30

  • Wire Contact Termination Area Plating Material Finish  Bright, Matte

  • Wire Contact Termination Area Plating Thickness (µm) .76, .8 – 1.4

  • Wire Contact Termination Area Plating Thickness (µin) 30

  • Contact Underplating Material Thickness  1.27 µm [ 50 µin ]

  • Mating Pin Diameter  1.57 mm [ .062 in ]

  • Contact Type  Pin, Socket

  • Contact Mating Area Plating Material  Gold

  • Wire Contact Termination Area Plating Material  Gold

  • Contact Retention Within Housing  With

  • Contact Size  Size 16

  • Contact Base Material  Brass

  • Contact Current Rating (Max) (A) 13

Termination Features

  • Termination Method to Wire & Cable  Crimp

  • Product Terminates To  Wire & Cable

Mechanical Attachment

  • Wire Insulation Support  With, Without

  • Contact Retention Type Within Housing  Snap-In

Dimensions

  • Compatible Insulation Diameter Range (mm) .89 – 1.4, 1.02 – 1.57, 1.22 – 1.65, 1.4 – 2.24, 2.03 – 2.67

  • Compatible Insulation Diameter Range (in) .035 – .055, .04 – .062, .048 – .065, .055 – .088, .08 – .105

  • Wire Size (AWG) 14, 18, 18 – 16, 24 – 20, 28 – 24

  • Wire Size (mm²) .08 – .24, .081, .2 – .6, .8 – 1.4, 2, 2 – 2.15

Usage Conditions

  • Operating Temperature Range  -55 – 105 °C [ -55 – 302 °F ]

Operation/Application

  • Circuit Application  Power

Identification Marking

  • Contact Color Code  Blue, Blue/Blue, Red, Red/Red, Violet/Blue, Yellow/Red

Packaging Features

  • Packaging Method  Bag, Loose Piece, Reel

  • Packaging Quantity  500, 900, 950, 1000, 4000

Reference Number

  • TE Internal Number CAT-AM71-T98

Related Materials

Datasheets & Catalog Pages