Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Cable Style
Primary
-
Wall Type
Single Wall
Configuration Features
-
Number of Strands
665
-
Number of Conductors
1
Electrical Characteristics
-
Operating Voltage (V)
600
Body Features
-
Conductor Stranding
High Strand Count Conductor
-
Wire & Cable Insulation Material
Modified Radiation Cross-linked ETFE Polymer | Radiation-Crosslinked, Modified Flexible ETFE
-
Conductor Material
Tin-Coated Copper
-
Wire Color (Base)
Black | Red | White
Dimensions
-
Cable Insulation Thickness (in)
.005 | .006
-
Outside Cable Diameter (in)
.099
-
Outside Cable Diameter
2.52 mm [ .099 in ]
-
Strand Size (AWG)
42
-
Conductor Diameter Range (mm)
2.08 | 2.15 – 2.21
-
Conductor Diameter Range (in)
.082 | .085 – .087
-
Wire Size (AWG)
14
-
Wire Size (mm²)
2.08
Usage Conditions
-
Cable Type
Spec 80
-
Operating Temperature Range
-65 – 150 °C [ -85 – 302 °F ]
Operation/Application
-
Wire Class
Equipment | Medium Weight