Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Number of Strands
19
-
Number of Conductors
1
Electrical Characteristics
-
Operating Voltage (V)
600
Body Features
-
Cable Color
Blue | Green
-
Wire & Cable Insulation Material
Modified Radiation Cross-linked ETFE Polymer | Radiation-Crosslinked, Modified ETFE
-
Conductor Material
Tin-Coated Copper
-
Wire Color (Base)
Black | Blue | Brown | Gray | Green | Light Green | Orange | Red | Violet | White | Yellow
-
Wire Color (Stripe)
Blue | Green | Orange | Red
Dimensions
-
Outside Cable Diameter (in)
.042 | .046 | .05
-
Strand Size (AWG)
34
-
Conductor Diameter Range
.7 – .76 mm [ .275 – .029 in ]
-
Wire Size (AWG)
22
-
Wire Size (mm²)
.33
Usage Conditions
-
Cable Type
Spec 55 | Spec 55PC
-
Operating Temperature Range
-65 – 150 °C [ -85 – 302 °F ]