Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Number of Strands
37
-
Number of Conductors
1
Electrical Characteristics
-
Operating Voltage (V)
600
Body Features
-
Wire & Cable Insulation Material
Modified Radiation Cross-linked ETFE Polymer
-
Conductor Material
Tin-Coated Copper
-
Wire Color (Base)
White
Dimensions
-
Strand Size (AWG)
26
-
Conductor Diameter Range
2.72 mm [ .107 in ]
-
Outside Cable Diameter (in)
.126, .129, .133
-
Wire Size (AWG)
10
Usage Conditions
-
Cable Type
Spec 55
-
Operating Temperature Range (°C)
-65 – 150
Reference Number
-
TE Internal Number
CAT-55PC-TC-H10