| Product | TE Part # | Documents | Coil Magnetic System | Coil Voltage Rating | Coil Power Rating DC | Main Termination & Connection Type | Coil Termination & Connection Type | Product Mount Type | EU RoHS Compliance | EU ELV Compliance |
|---|
| 2-1617076-1 | 3D PDF | Non-Polarized, Monostable | 26.5 VDC | .975 W | Solder Pins | Solder Pins | Board Mount | - | - |
| 2-1617076-3 | 3D PDF | Non-Polarized, Monostable | 6 VDC | 1.285 W | Solder Pins | Solder Pins | Board Mount | - | - |
| 2-1617076-4 | 3D PDF | Non-Polarized, Monostable | 18 VDC | 1.157 W | Solder Pins | Solder Pins | Board Mount | - | - |
| 2-1617076-5 | Product Drawing
| Non-Polarized, Monostable | 26.5 VDC | .975 W | Solder Hook Terminals | Solder Hook Terminals | Chassis Mount | - | - |
| 2-1617076-6 | 3D PDF | Non-Polarized, Monostable | 26.5 VDC | .975 W | Solder Pins | Solder Pins | Board Mount | - | - |
| 2-1617076-7 | Product Drawing
| Non-Polarized, Monostable | 26.5 VDC | .975 W | Solder Hook Terminals | Solder Hook Terminals | Chassis Mount | - | - |
| 2-1617076-8 | 3D PDF | Non-Polarized, Monostable | 26.5 VDC | .975 W | Solder Pins | Solder Pins | Board Mount | - | - |
| 2-1617076-9 | 3D PDF | Non-Polarized, Monostable | 6 VDC | 1.285 W | Solder Pins | Solder Pins | Board Mount | - | - |
| 3-1617076-0 | Product Drawing
| Non-Polarized, Monostable | 26.5 VDC | .975 W | Solder Hook Terminals | Solder Hook Terminals | Chassis Mount | - | - |
| 3-1617076-1 | 3D PDF | Non-Polarized, Monostable | 26.5 VDC | .975 W | Solder Pins | Solder Pins | Board Mount | - | - |
| 3-1617076-2 | 3D PDF | Non-Polarized, Monostable | 18 VDC | 1.157 W | Solder Pins | Solder Pins | Panel & Printed Circuit Board | - | - |
| 3-1617076-3 | 3D PDF | Non-Polarized, Monostable | 26.5 VDC | .975 W | Solder Pins | Solder Pins | Panel & Printed Circuit Board | - | - |
| 3-1617076-4 | 3D PDF | Non-Polarized, Monostable | 26.5 VDC | .975 W | Solder Pins | Solder Pins | Panel & Printed Circuit Board | - | - |
| 3-1617076-5 | 3D PDF | Non-Polarized, Monostable | 26.5 VDC | .975 W | - | - | - | - | - | - | - | - |
| 3-1617076-9 | 3D PDF | Non-Polarized, Monostable | 6 VDC | 1.285 W | Solder Pins | Solder Pins | Board Mount | - | - |
| 4-1617076-2 | 3D PDF | Non-Polarized, Monostable | 18 VDC | 1.157 W | Solder Pins | Solder Pins | Board Mount | - | - |
| 4-1617076-6 | 3D PDF | Non-Polarized, Monostable | 26.5 VDC | .975 W | - | - | - | - | - | - | - | - |
| 5-1617076-0 | Product Drawing
| Non-Polarized, Monostable | 26.5 VDC | .975 W | Solder Hook Terminals | Solder Hook Terminals | Chassis Mount | - | - |
| 5-1617076-2 | 3D PDF | Non-Polarized, Monostable | 26.5 VDC | .975 W | Solder Pins | Solder Pins | Panel & Printed Circuit Board | - | - |
| 1617348-1 | 3D PDF | Non-Polarized, Monostable | 26.5 VDC | .975 W | Solder Pins | Solder Pins | Board Mount | - | - |
| 1617348-2 | 3D PDF | Non-Polarized, Monostable | 26.5 VDC | .975 W | Solder Pins | Solder Pins | Panel & Printed Circuit Board | - | - |
| 9-1617515-1 | 3D PDF | Polarized, Bistable | 12 VDC | 1.252 W | Solder Pins | Solder Pins | Board Mount | - | - |
| 9-1617515-4 | Product Drawing
| Non-Polarized, Monostable | 26.5 VDC | .975 W | Solder Hook Terminals | Solder Hook Terminals | Chassis Mount | - | - |
| 1617516-4 | 3D PDF | Non-Polarized, Monostable | 12 VDC | 1.252 W | - | - | - | - | - | - | - | - |
| 1617516-8 | Product Drawing 3D PDF | Non-Polarized, Monostable | 26.5 VDC | .975 W | Solder Pins | Solder Pins | Panel & Printed Circuit Board | - | - |
| 9-1617562-1 | 3D PDF | Non-Polarized, Monostable | 6 VDC | 1.285 W | - | - | - | - | - | - | - | - |