Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Switch Connection Type :
Wire Lugs
-
Illuminated :
Without
-
Actuator Style :
Round Actuator
Configuration Features
-
Configuration (Pole-Throw) :
Single Pole - Single Throw
-
Number of Actuators :
Single
-
Snap Action :
Without
-
Support Bracket :
Without
-
Switch Feedback Type :
Non-Tactile
-
Operating Function :
NO, Momentary
Electrical Characteristics
-
Contact Current Rating (A):
.5
-
Operating Voltage Range (VAC):
125
Body Features
-
Product Orientation :
Vertical
-
Actuator Material :
Thermoplastic
-
Case Material :
Thermoset
-
Actuator Profile :
Extended
-
Bushing Style :
Threaded
-
Bushing Thread Size :
15/32
-
Actuator Color :
Red
Contact Features
-
Contact Base Material :
Copper Alloy
-
Switch Contact Plating Material :
Silver
Housing Features
-
Low Profile :
No
-
Process Sealed :
No
Dimensions
-
Actuator Length :
6.5 mm [ .256 in ]