Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Pressure Sensor Type :
mV Output Pressure Sensors
-
Pressure Type :
Sealed Gauge
-
Sensor Package :
Threaded Process Fittings, Weldable
Configuration Features
-
Electrical Connection :
Lead Wires
Electrical Characteristics
Dimensions
-
Product Height :
27.94 mm [ 1.11 in ]
-
Product Diameter :
21.46 mm [ .845 in ]
Operation/Application
-
Proof Pressure Range :
3X
-
Output Signal Type :
0 – 100 mV
Other
-
Non-Linearity ± (%):
.25
-
Port Fitting :
1/4-19 BSPP Female