Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Pressure Sensor Type :
mV Output Pressure Sensors
-
Pressure Type :
Gauge
-
Sensor Package :
Threaded Process Fittings, Weldable
Configuration Features
-
Electrical Connection :
Cable w/ Connector
Electrical Characteristics
Dimensions
-
Product Height :
24.89 mm [ .98 in ]
-
Product Diameter :
20.57 mm [ .814 in ]
Operation/Application
-
Proof Pressure Range :
3X
-
Output Signal Type :
Sensitivity = 12 - 27mV/V
Other
-
Sensor Options :
No Tube
-
Non-Linearity ± (%):
.1
-
Port Fitting :
1/4 18 NPT