Select Features & Characteristics to Find Similar ProductsYou can find similar products by using the checkboxes to select the attributes you would like to keep the same. When you click on 'View Similar Products' you can further narrow your search using filters to find products with differing attributes.
         
    Please review product documents or contact us for the latest agency approval information. 
Please Note: Use the Product Drawing for all design activity. 
 
    
    
        The only matching product is this current one. Please revise your search to continue.
        0 similar products are available. Please choose different features or characteristics.
        Something went wrong. Please try again
     
    
        
        
        
        
        
        
                
                    Contact Features
                    
                        - 
                                    
                                        Contact Type :
                                        Pin
                                    
  
                            - 
                                    
                                        PCB Contact Termination Area Plating Material :
                                        Tin-Lead
                                    
  
                            - 
                                    
                                        Contact Base Material :
                                        Phosphor Bronze
                                    
  
                            - 
                                    
                                        Contact Mating Area Plating Material :
                                        Gold Flash over Palladium Nickel
                                    
  
                            - 
                                    
                                        Contact Layout :
                                        Inline
                                    
  
                            - 
                                    
                                        PCB Contact Termination Area Plating Material Thickness :
                                        2.54 µm [ 100 µin ]
                                    
  
                            - 
                                    
                                        Contact Mating Area Plating Material Thickness :
                                        .76 µm [ 29.92 µin ]
                                    
  
                            - 
                                    
                                        Contact Underplating Material Thickness :
                                        1.27 µm [ 50 µin ]
                                    
  
                            - 
                                    
                                        Contact Underplating Material :
                                        Nickel
                                    
  
                            
                 
             
        
        
                
                    Mechanical Attachment
                    
                        - 
                                    
                                        PCB Mount Alignment :
                                        Without
                                    
  
                            - 
                                    
                                        Mating Alignment :
                                        With
                                    
  
                            - 
                                    
                                        PCB Mount Retention Type :
                                        Boardlock
                                    
  
                            - 
                                    
                                        Mating Alignment Type :
                                        Polarization
                                    
  
                            - 
                                    
                                        Mating Retention :
                                        Without
                                    
  
                            - 
                                    
                                        PCB Mount Retention :
                                        With
                                    
  
                            - 
                                    
                                        Panel Mount Feature :
                                        Without
                                    
  
                            - 
                                    
                                        Connector Mounting Type :
                                        Board Mount
                                    
  
                            
                 
             
        
        
        
        
                
                    Industry Standards
                    
                        - 
                                    
                                        Compatible With Approved Standards Products :
                                        CSA LR7189 | UL E28476
                                    
  
                            - 
                                    
                                        UL Flammability Rating :
                                        UL 94V-0
                                    
  
                            
                 
             
        
                
                    Packaging Features
                    
                        - 
                                    
                                        Packaging Method :
                                        Box & Tray | Tray
                                    
  
                            
                 
             
        Select attributes you would like to keep to see similar products.
        
            The only matching product is this current one. Please revise your search to continue.
            
                0 similar products are available. Please choose different features or characteristics.