Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Relay Type :
Industrial Panel Plug-In
Configuration Features
-
Coil Special Features :
UL Coil Insulation Class B
-
Contact Arrangement :
2 Form C (CO)
-
Contact Number of Poles :
2
-
Insulation Special Features :
5000V Initial Surge Withstand Voltage between Contacts & Coil
Electrical Characteristics
-
Contact Limiting Breaking Current (A):
16
-
Coil Power Rating AC (VA):
1.95, 2.26
-
Coil Resistance (Ω):
86
-
Coil Voltage Rating (VAC):
24
-
Contact Current Rating (A):
16
-
Contact Switching Load (Min) :
100mA @ 24V
-
Contact Switching Voltage (Max) (VAC):
440
-
Contact Voltage Rating (VAC):
400
-
Insulation Initial Dielectric Between Contacts & Coil (Vrms):
2500
-
Insulation Initial Dielectric Between Adjacent Contacts (Vrms):
2500
-
Contact Limiting Continuous Current (A):
16
-
Contact Limiting Short-Time Current (A):
16
-
Contact Limiting Making Current (A):
40
-
Insulation Initial Dielectric Between Open Contacts (Vrms):
1500
-
Insulation Initial Dielectric Between Contacts & Coil (V):
2500
Body Features
-
Product Weight :
81 g [ 2.859 oz ]
Dimensions
-
Product Height :
48.5 mm [ 1.909 in ]
-
Product Length :
38.5 mm [ 1.515 in ]
-
Product Width :
35.5 mm [ 1.398 in ]
-
Insulation Creepage Between Contact & Coil :
14.9 mm [ .587 in ]
-
Insulation Clearance Between Contact & Coil :
4 mm [ .157 in ]
Usage Conditions
-
Operating Temperature Range (°C):
-40 – 60
-
Environmental Ambient Temperature (Max) :
60 °C [ 140 °F ]
Operation/Application
-
Coil Magnetic System :
Monostable, AC
-
Actuating System :
AC
Packaging Features
-
Packaging Method :
Box & Tray
Other
-
Coil Power Rating Class (VA):
2 – 3
-
Contact Current Class (A):
16
-
Width Class (Mechanical) (mm):
30 – 40
-
Height Class (Mechanical) (mm):
40 – 50
-
Insulation Creepage Class (mm):
8
-
Environmental Ambient Temperature Class (°C):
50 – 70
-
Insulation Initial Dielectric Between Coil & Contact Class (V):
1500 – 2500
-
Length Class (Mechanical) (mm):
35 – 40