Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Antenna Product Type :
Antenna
Configuration Features
-
Antenna Style :
Enclosure
Electrical Characteristics
-
Impedance (Ω):
50
-
VSWR (Max) :
<2.5:1
-
Antenna Operation :
Active
Signal Characteristics
-
Frequency Band (MHz):
698 – 960, 1710 – 3800, 2400 – 2485, 4900 – 6000
-
Gain (Max) (dB):
4
Mechanical Attachment
-
Polarization :
Vertical Linear
Dimensions
-
Product Height :
22.5 mm [ 1.905 in ]
-
Product Diameter :
80 mm [ 3.14 in ]
-
Cable Length :
1 m [ 3.28 ft ]
-
Cable Insulation Diameter (Max) :
2.8 mm [ .11 in ]
Operation/Application
-
Wireless Standard :
802.11 a/g/n/ac & Wi-Fi, EU Cellular, EU Dual Band, GPS, LTE, UMTS, US Dual, EU Triband & WCDMA, US Dual & EU Dual & WCDMA
-
Antenna Environment :
Outdoor
Product Availability
-
Applicable Region :
Global
Packaging Features
-
Packaging Method :
Bag & Box
Other
-
Precision Level :
Standard