Select Features & Characteristics to Find Similar ProductsYou can find similar products by using the checkboxes to select the attributes you would like to keep the same. When you click on 'View Similar Products' you can further narrow your search using filters to find products with differing attributes.
Please review product documents or contact us for the latest agency approval information.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.
Something went wrong. Please try again
Body Features
-
Insert Material :
PBT
-
Primary Product Color :
Black
-
Cable Exit Angle :
180°
-
Shell Plating Material :
Tin
Contact Features
-
Contact Mating Area Plating Material Thickness (µin):
.8
-
Contact Type :
Socket
-
PCB Contact Termination Area Plating Material :
Tin
-
Contact Base Material :
Brass
-
Contact Mating Area Plating Material :
Gold Flash
-
Contact Size :
Size 20
Termination Features
-
Termination Method to Wire & Cable :
Solder
Mechanical Attachment
-
PCB Mount Retention Type :
None
-
Mating Retention :
With
-
Mating Retention Type :
Jackscrew
Dimensions
-
Wire Size (AWG):
20
-
Wire Size (mm²):
.5 – .6
Industry Standards
-
UL Flammability Rating :
UL 94V-0
Packaging Features
-
Packaging Method :
Individual
Select attributes you would like to keep to see similar products.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.