Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
NTC Probe Type :
Patient Monitoring
-
Sensor Package :
White HDPE Cap / Tempheart Included
-
Wire/Cladding Type :
30 AWG Ag-plated Cu, Twisted Pair
Configuration Features
-
Electrical Connection :
Standard 2-pin .062 inch Connector
Electrical Characteristics
Mechanical Attachment
-
Wire Length :
731.52 mm [ 28.8 in ]
Usage Conditions
-
Operating Temperature Range :
25 – 45 °C [ 77 – 113 °F ]
-
Resistance (at 25°C) (kΩ):
2.252
-
Accuracy (at T_ref) (°C):
±.1 from 25 – 45
-
Tolerance Resistance (%):
±.44
-
T_ref for Resistance :
25 °C [ 77 °F ]