Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Pressure Sensor Type :
Miniature Pressure Transducer
-
Pressure Type :
Sealed
Configuration Features
-
Electrical Connection :
No Connector
Electrical Characteristics
-
Supply Voltage Range (V):
10
Dimensions
-
Product Height :
4.55 mm [ .179 in ]
-
Product Diameter :
3.18 mm [ .125 in ]
Usage Conditions
-
Pressure :
.7 bar [ 10 psi ]
-
Operating Temperature Range :
-40 – 120 °C [ -40 – 248 °F ]
Operation/Application
-
Proof Pressure Range :
5X FS
-
Output Signal Type :
20 mV
-
Pressure Accuracy :
Down to ± .5% FSO
Other
-
Sensor Options :
Compensation Temperature Range, Connector Wired to Leads or Cable
-
Port Fitting :
None