Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector & Contact Terminates To :
Wire & Cable
-
Connector System :
Cable-to-Cable
-
Sealable :
No
-
Connector & Housing Type :
Housing for Female Terminals
Electrical Characteristics
-
Operating Voltage (VAC):
800
Body Features
-
Body Material :
Polyester, PBT
-
Cable Exit Angle :
180°
-
Connector & Keying Code :
N
Contact Features
-
Contact Type :
Socket
-
Mating Pin Diameter :
.5 mm [ .02 in ]
-
Contact Current Rating (Max) (A):
1
Termination Features
-
Termination Method to Wire & Cable :
Crimp
Mechanical Attachment
-
Connector Mounting Type :
Cable Mount (Free-Hanging)
Housing Features
-
Housing Color :
Pastel Green
Dimensions
-
Connector Height :
12.9 mm [ .508 in ]
-
Product Length :
27.4 mm [ 1.079 in ]
-
Product Width :
9.8 mm [ .386 in ]
Usage Conditions
-
Operating Temperature (Max) :
125 °C [ 257 °F ]
-
Cable Type :
Coaxial
-
Operating Temperature Range :
-40 – 125 °C [ -40 – 257 °F ]
Operation/Application
-
Shielded :
No
-
Circuit Application :
Signal
Packaging Features
-
Packaging Quantity :
1750
-
Packaging Method :
Bag